Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
TMB0504 - Shaft dia 5mm, Lead 4mm
Bill of material
TMB0504
MODEL
Model
TMB0504
SD
Screw shaft outside diameter
5 mm
L
Screw shaft lead
4 mm
S
Stroke
75 mm
AG
Accuracy grade axial gap
Ct7
TP1
Travel per pulse 1
8 mm
RT
Reference thrust
25 N
MS
Motor size
24 mm
W
Weight
180 g
PW
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031